Technical DataSGT-400 gas turbine for Power Generation
Power output 12.90 MW(e)
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Frequency: 50/60 Hz
- Electrical efficiency: 34.8 %
- Heat rate: 10,355 kJ/kW-hr (9,815 Btu/kW-hr)
- Turbine speed: 9,500 rpm
- Compressor pressure ratio: 16.8:1
- Exhaust gas flow / temperature: 39.4 kg/s, 555 °C (86.8 lb/s, 1,031 °F)
- NOx emissions (with DLE, corrected to 15 % O2 dry): ≤ 15 ppmV
|